Product Number: 4002ULW

Security & Sound, 4 Conductor 12 AWG BC, LSZH, Cca

Security & Commercial Audio Cable, 4-12 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Size Stranding Material
12 19x25 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.35 mm (0.014 in) 3.0 mm (0.12 in)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.2 mm (0.047 in) 9.6 mm (0.38 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
5.2 Ohm/km (1.6 Ohm/1000ft) 105 pF/m (32.0 pF/ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
96 mm (3.8 in)

Max. Pull Tension

700 N (160 lbf)

Environmental Suitability

Indoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
4002ULW.00500 Gray Reel 500 m 8719605214409