Product Number: 4102ULW

Security & Sound, 4 Conductor 14 AWG BC, LSZH

Security & Commercial Audio Cable, 4-14 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Nominal Diameter
14 1.8 mm

Conductor Count

4

Insulation

Type Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation 2.35 mm 0.05 mm 0.28 mm

Color Chart

Number
Wire 1
Wire 2
Wire 3
Wire 4

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.0 mm 1.2 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Cabling

Description
4 wires twisted

Conductor DCR

Nominal Conductor DCR
8.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
130 pF/m

Current

Max. Recommended Current [A]
6.4 A

Storage Temperature Range

-30°C To +70°C

Maximum Recommended Pulling Tension

400 N

Minimum Bend Radius During Installation

80 mm

Min Setting Radius

40 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor/Outdoor - Euroclass Cca

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes - UL 1581 sec 1200 Black Only

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4300FLW. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.17 Revision Date: 03-09-2026

Update and Revision

Revision Number: 0.17 Revision Date: 03-09-2026