Product Number: 4104FE

Security & Sound, 6 Conductor 14 AWG BC twisted cable, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 6 twisted 14 AWG stranded bare copper conductors with polypropylene insulation , Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

No. of Elements Size Stranding Material
6 14 19x27 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.28 mm (0.011 in) 2.34 mm (0.0921 in) Black, Red, White, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.5 mm (0.020 in) 8.2 mm (0.32 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

8.2 mm (0.32 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
8.3 Ohm/km (2.5 Ohm/1000ft) 160 pF/m (49 pF/ft) 290 pF/m (88 pF/ft) 3.5 Amps per Conductor

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
82 mm (3.2 in)

Max. Pull Tension

600 N (130 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4204FE. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.7 Revision Date: 10-13-2025

Update and Revision

Revision Number: 0.7 Revision Date: 10-13-2025