Product Number: 4201UE

Security & Sound, 3 Conductor 16 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 3-16 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Size Stranding Material
16 19x29 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.8 mm (0.071 in) Black, Red, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.85 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
13.8 Ohm/km (4.21 Ohm/1000ft) 80 pF/m (24 pF/ft) 6.25 Amps per Conductor

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
48.5 mm

Max. Pull Tension

230 N (52 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
4201UE.00100 Gray Reel 100 m 8719605006417
4201UE.00500 Gray Reel 500 m 8719605006424