Product Number: 4209FE

Security & Sound, 12 Conductor 16 AWG, BC, shielded, LSZH

Security & Commercial Audio Cable, 12-16 AWG stranded bare copper conductors with PP insulation, Beldfoil® shielded, LSZH jacket with ripcord.

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
16 19x29 BC - Bare Copper 1.5 mm 12

Conductor Count

12

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.85 mm 0.05 mm 0.2 mm

Color Chart

Color
Black
Red
White
Green
Brown
Blue
Orange
Yellow
Purple
Gray
Pink
Turqouise

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.0 mm 0.6 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Conductor DCR

Nominal Conductor DCR
13.8 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
105 pF/m 220 pF/m

Current

Max. Recommended Current [A]
4 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Maximum Recommended Pulling Tension

800 N

Minimum Bend Radius During Installation

90 mm

Min Setting Radius

45 mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4309FLW. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.6 Revision Date: 09-26-2024

Update and Revision

Revision Number: 0.6 Revision Date: 09-26-2024