Product Number: 4301UE

Security & Sound, 3 Conductor 18 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 3-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 19x27 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.3 mm (0.17 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

4.3 mm (0.17 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 65 pF/m (20 pF/ft) 5 Amps per Conductor

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
21.5 mm (0.846 in) 43 mm (1.7 in)

Max. Pull Tension

150 N (34 lbf)

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.225 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.225 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
4301UE.00500 Gray Reel 500 m 8719605128508