Product Number: 4304UE

Security & Sound, 6 Conductor 18 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 6-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red, White, Green, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 5.6 mm (0.22 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

5.6 mm (0.22 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 80 pF/m (24 pF/ft) 3.5 Amps per Conductor

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
28 mm (1.1 in) 56 mm (2.2 in)

Max. Pull Tension

280 N (63 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.321 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.321 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
4304UE.00500 Gray Reel 500 m 8719605006707
4304UE.K0500 Gray Reel 500 m 8719605160096