Product Number: 4400UE

Security & Sound, 2 Conductor 20 AWG BC, LSZH

Security & Commercial Audio Cable, 2-20 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Size Stranding Material
20 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.27 mm (0.0500 in) Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 3.6 mm (0.14 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
34 Ohm/km (10 Ohm/1000ft) 61 pF/m (19 pF/ft) 3.75 Amps per Conductor

Temperature

Storage
-30°C to +70°C

Bend Radius

Installation Min.
18 mm (0.71 in)

Max. Pull Tension

45 N (10 lbf)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.365 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.365 Revision Date: 12-16-2025


Part Numbers

Item # Color Putup Type Length EAN
4400UE.00500 Gray Reel 500 m 8719605006936