Product Number: 443945

Surveillance CCTV, RG-59 #20 BC, 90% BC Braid, LSZH Jkt, Eca

Surveillance & CCTV Cable, RG59, Rated-CMG, 20 AWG solid bare copper, foam polyolefin core, 90% bare copper braid, LSZH jacket, Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.81 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.9 mm

Attenuation

Frequency Nom. Attenuation
1 MHz 0.98 dB/100m
5 MHz 2.13 dB/100m
10 MHz 2.95 dB/100m
50 MHz 6.23 dB/100m
100 MHz 8.53 dB/100m
200 MHz 11.8 dB/100m
400 MHz 16.4 dB/100m
700 MHz 23 dB/100m
900 MHz 26.2 dB/100m
1000 MHz 27.9 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
33.5 Ohm/km 12.48 Ohm/km (3.804 Ohm/1000ft) 55.6 pF/m (16.9 pF/ft) 75 Ohm 83%

Temperature

Operating Storage
-30°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
29.5 mm (1.16 in) 59 mm

Bulk Cable Weight

43 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.252 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.252 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
443945.01305 Black Reel 305 m 8719605006998
443945.01500 Black Reel 500 m 8719605170408
443945.011524 Black Reel 1,524 m 8719605006981
443945.00100 Gray Reel 100 m 8719605006950
443945.00999 Gray Reel 499 m 8719605006974
443945.00500 Gray Reel 500 m 8719605006967