Product Number: 4506FLV

Security & Sound, 8 Conductor 22 AWG BC, LSZH, Shielded, B2ca

Security & Commercial Audio Cable, 8-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
22 7x30 BC - Bare Copper 0.75 mm 8

Conductor Count

8

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.45 mm 0.05 mm 0.35 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green
Wire 5 Brown
Wire 6 Blue
Wire 7 Orange
Wire 8 Yellow

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.40 mm 0.9 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Cabling

Description
8 wires twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
54 Ohm/km 46 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
70 pF/m 130 pF/m

Current

Max. Recommended Current [A]
2 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Maximum Recommended Pulling Tension

135 N

Minimum Bend Radius During Installation

74 mm

Min Setting Radius

37 mm

CPR Euroclass

B2ca-s1,d1,a1

Environmental Space

Indoor - Euroclass B2ca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4506FE. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.11 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.11 Revision Date: 03-03-2026