Product Number: 4543FE

Security & Sound, #22-4pr, BC, Shielded, LSZH

Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Life Cycle

Active - Product is available

Conductor

No. of Elements Size Stranding Material
4 22 AWG 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.07 mm (0.0421 in) Black & Red, Black & White, Black & Green, Black & Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.5 mm (0.020 in) 5.8 mm (0.23 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
54 Ohm/km (16 Ohm/1000ft) 105 pF/m (32.0 pF/ft) 180 pF/m (55 pF/ft) 2 A

Nom Outer Shield DCR

42 Ohm/km (13 Ohm/1000ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C to +70°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm (2.3 in)

Max. Pull Tension

200 N (45 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.105 Revision Date: 11-28-2025

Update and Revision

Revision Number: 0.105 Revision Date: 11-28-2025


Part Numbers

Item # Color Putup Type Length EAN
4543FE.00500 Gray Reel 500 m 8719605181190