Product Number: 4T01ULW

Security & Sound, 3 Conductor 10 AWG BC, LSZH, Cca

Security & Commercial Audio Cable, 3-10 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Size Stranding Material
10 65x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.2 mm (0.0079 in) 4.0 mm (0.16 in)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.3 mm (0.051 in) 11.6 mm (0.457 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
3.2 Ohm/km (0.98 Ohm/1000ft) 100 pF/m (30 pF/ft)

Temperature

Installation Storage
-20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
116 mm (4.57 in)

Max. Pull Tension

750 N (170 lbf)

Environmental Suitability

Indoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.19 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.19 Revision Date: 01-15-2026


Part Numbers

Item # Color Putup Type Length EAN
4T01ULW.00500 Gray Reel 500 m 8719605214393