Product Number: 5101FE

Security & Sound, 3 Conductor 14 AWG BC, CL3R

Security & Commercial Audio Cable, 3 Conductor 14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 19x27 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.092 in (2.3 mm) Black, White, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.245 in Yes

Overall Cable Diameter (Nominal)

0.245 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
2.54 Ohm/1000ft 83 pF/ft (270 pF/m) 149.4 pF/ft (490.2 pF/m) 0.15 µH/ft (0.49 µH/m) 8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

11.3 Ohm/1000ft (37.1 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.45 in (62.2 mm) 2.45 in

Max. Pull Tension

151 lbs (68.5 kg)

Bulk Cable Weight

51 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, IEC 60332-1-2, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL3R

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6101FH

Update and Revision

Revision Number: 0.387 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.387 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5101FE.00305 Chrome Reel 305 m 8719605007797
5101FE.K0305 Chrome Reel 305 m 8719605007803
5101FE 0081000 Gray Reel 1,000 ft 612825156628 C