Product Number: 5101UE

Security & Sound, 3 Conductor 14 AWG BC, CL3R

Security & Commercial Audio Cable, Riser-CL3R, 3-14 AWG stranded (19x27) bare copper conductors with polypropylene insulation, Riser, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.092 in (2.3 mm) Black, White, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.232 in (5.89 mm) Yes

Overall Cable Diameter (Nominal)

0.232 in (5.89 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.53 Ohm/1000ft 22 pF/ft (72 pF/m) 25 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CL3R)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in (58 mm)

Max. Pull Tension

143 lbs (64.9 kg)

Bulk Cable Weight

47 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL3R

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6101UE

Update and Revision

Revision Number: 0.499 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.499 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5101UE.00305 Chrome Reel 305 m 8719605007810
5101UE.K0305 Chrome Reel 305 m 8719605007827
5101UE 0081000 Gray Reel 1,000 ft 612825425540 C
5101UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825156642
5101UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825156642