Product Number: 513945E

Surveillance CCTV, RG-11 #14 BC, 95% BC Braid, PVC, Eca

Surveillance and CCTV Cable, Coax RG11/U, Solid bare copper, gas injected polyethylene, 95% bare copper braid, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

RG Type

11

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 14 AWG Solid 1.63 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 7.11 mm (0.280 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.3 mm

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 23 dB
30 - 470 MHz 23 dB
470 - 1000 MHz 20 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 0.56 dB/100m
10 MHz 1.15 dB/100m
50 MHz 2.95 dB/100m
100 MHz 4.26 dB/100m
200 MHz 6.2 dB/100m
400 MHz 9.5 dB/100m
700 MHz 13.5 dB/100m
900 MHz 15.8 dB/100m
1000 MHz 17.1 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.5 Ohm/km (2.6 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 84%

Temperature

Operating Installation Storage
-30°C To +75°C -5°C To +50°C -30°C To +75°C

Bend Radius

Stationary Min.
101 mm (3.98 in)

Bulk Cable Weight

119 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.247 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.247 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
513945E.00305 Black Reel 305 m 8719605007896
513945E.001000 Black Reel 1,000 m 8719605007889