Product Number: 5301FE

Security & Sound, 3 Conductor 18 AWG, BC, Shielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 3-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.009 in (0.23 mm) 0.062 in (1.6 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.171 in (4.34 mm) Yes

Overall Cable Diameter (Nominal)

0.171 in (4.34 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.5 Ohm/1000ft 36 pF/ft (120 pF/m) 64.75 pF/ft (212.4 pF/m) 5 Amps per conductor @ 25°C

Nom Outer Shield DCR

16.9 Ohm/1000ft (55.4 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

81 lbs (37 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6301FE

Update and Revision

Revision Number: 0.509 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.509 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5301FE.00305 Chrome Reel 305 m 8719605008206
5301FE.K0305 Chrome Reel 305 m 8719605008213
5301FE 008500 Gray Reel 500 ft 612825336815
5301FE 008U500 Gray UnReel 500 ft 612825425564
5301FE 0081000 Gray Reel 1,000 ft 612825336839 C
5301FE 008U1000 Gray UnReel 1,000 ft 612825159438
5301FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825159452