Product Number: 533945E

Surveillance CCTV, RG-6 #18 Sol BC, FPE Core, BC Braid, PVC Jkt, Eca

Surveillance and CCTV Cable, Coax RG6/U, Solid bare copper, gas injected polyethylene, 90% bare copper braid, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 93%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.76 mm

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 23 dB
30 - 470 MHz 23 dB
470 - 1000 MHz 20 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 0.78 dB/100m
5 MHz 1.6 dB/100m
10 MHz 2.36 dB/100m
50 MHz 4.9 dB/100m
100 MHz 6.56 dB/100m
200 MHz 9.5 dB/100m
400 MHz 13.8 dB/100m
700 MHz 18.4 dB/100m
900 MHz 21 dB/100m
1000 MHz 23 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
21 Ohm/km (6.4 Ohm/1000ft) 53.5 pF/m (16.3 pF/ft) 75 Ohm 83%

Temperature

Operating Installation Storage
-30°C To +75°C -5°C To +50°C -30°C To +75°C

Bend Radius

Stationary Min.
68 mm (2.7 in)

Bulk Cable Weight

53 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.247 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.247 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
533945E.00152 Black Reel 152 m 8719605008374
533945E.00305 Black Reel 305 m 8719605008381
533945E.K1305 Black Reel 305 m 8719605008428
533945E.001000 Black Reel 1,000 m 8719605008367
533945E.K11000 Black Reel 1,000 m 8719605008411