Product Number: 5340F1

Security & Sound, #18-2c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC- 1-18 AWG stranded tinned copper pair with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.080 in (2.0 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.262 in (6.65 mm)

Overall Cable Diameter (Nominal)

0.262 in (6.65 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 7 Ohm/1000ft (23 Ohm/km) 45 pF/ft (150 pF/m) 14 Amps per conductor @ 25°C

Nom Outer Shield DCR

8.5 Ohm/1000ft (28 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C to +90°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

57 lbs (26 kg)

Bulk Cable Weight

27 lbs/1000ft (40 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, Article 800

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.620 Revision Date: 02-05-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.620 Revision Date: 02-05-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5340F1 0101000 Black 612825161134 C
5340F1 0103600 Black 612825381099
5340F1 0103600 Black 612825381099
5340F1 0103900 Black 612825381105
5340F1 0103900 Black 612825381105
5340F1 0105000 Black 612825381112
5340F1 0105000 Black 612825381112
5340F1 0021000 Red 612825161127 C