Product Number: 5400FE

Security & Sound, 2 Conductor 20 AWG, BC, Shielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.142 in (3.61 mm) Yes

Overall Cable Diameter (Nominal)

0.142 in (3.61 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 10.3 Ohm/1000ft 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.4 in (36 mm) 1.4 in (36 mm)

Max. Pull Tension

30.7 lbs (13.9 kg)

Bulk Cable Weight

13 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6400FE

Update and Revision

Revision Number: 0.511 Revision Date: 03-29-2023

Update and Revision

Revision Number: 0.511 Revision Date: 03-29-2023


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5400FE.00305 Chrome Reel 305 m 8719605008497
5400FE.K0305 Chrome Reel 305 m 8719605008503
5400FE 008500 Gray Reel 500 ft 612825161929
5400FE 008U500 Gray UnReel 500 ft 612825423294
5400FE 0081000 Gray Reel 1,000 ft 612825161943 C
5400FE 008U1000 Gray UnReel 1,000 ft 612825161936
5400FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825161967