Product Number: 5401FE

Security & Sound, 3 Conductor 20 AWG, BC, O/A Foil, CMR

Security & Commercial Audio Cable, Riser-CMR, 3-20 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.149 in Yes

Overall Cable Diameter (Nominal)

0.149 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
10.2 Ohm/1000ft 50 pF/ft (160 pF/m) 90 pF/ft (300 pF/m) 0.17 µH/ft (0.56 µH/m) 3.75 Amps per Conductor at 25ºC

Nom Outer Shield DCR

16.1 Ohm/1000ft (52.8 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.49 in (37.8 mm) 1.49 in

Max. Pull Tension

43.3 lbs (19.6 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6401FE

Update and Revision

Revision Number: 0.532 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.532 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
5401FE 008500 Gray Reel 500 ft 612825162025
5401FE 008U500 Gray UnReel 500 ft 612825425892
5401FE 0081000 Gray Reel 1,000 ft 612825162056 C
5401FE 008U1000 Gray UnReel 1,000 ft 612825162032
5401FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825162070