Product Number: 5506UE

Security & Sound, #22-8c, BC, CMR

Security & Sound Cable, Riser-CMR, 8-22 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.183 in (4.65 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.41 Ohm/1000ft (57.12 Ohm/km) 17 pF/ft (56 pF/m) 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.83 in (46.5 mm) 1.83 in (46.5 mm)

Max. Pull Tension

72.8 lbs (33.0 kg)

Bulk Cable Weight

28 lbs/1000ft (42 kg/km)

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6506UE

Update and Revision

Revision Number: 0.488 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.488 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5506UE 0081000 Gray 612825163916 C
5506UE 008U1000 Gray 612825163909