Product Number: 5A4B00001

OSDP RS485, 1 Pr #22 Str TC, Foam-PE Ins, OS, LSZH Jkt

OSDP RS-485, 1 Pair Stranded 24AWG (7x30) Tinned Copper, Foam-PE Insulation, Overall Shield+Tinned Copper drainwire, LSZH Outer Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable. For OSDP EIA RS-485 transmissions applications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 2.40 mm (0.0945 in) Green & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.8 mm (0.031 in)

Overall Cable Diameter (Nominal)

6.60 mm (0.260 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedence
59.7@20°C Ohm/km 120 Ohm

Voltage

Voltage Rating
300 V

Temperature

UL Temperature
-20°C-75°C

Bend Radius

Installation Min.
66 mm (2.6 in)

Environmental Suitability

Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = ≤0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.14 Revision Date: 09-22-2025

Update and Revision

Revision Number: 0.14 Revision Date: 09-22-2025