Product Number: 6202FE

Security & Sound, 4 Conductor 16 AWG, BC, Shielded, CMP

Security & Commercial Audio Cable, Plenum-CMP, 4-16 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.075 in (1.9 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.215 in (5.46 mm) Yes

Overall Cable Diameter (Nominal)

0.215 in (5.46 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 4 Ohm/1000ft 45 pF/ft (150 pF/m) 81 pF/ft (270 pF/m) 0.15 µH/ft (0.49 µH/m) 14.4 Amps per conductor @ 25°C

Nom Outer Shield DCR

14.4 Ohm/1000ft (47.2 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

165 lbs (74.8 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5202FE

Update and Revision

Revision Number: 0.510 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.510 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
6202FE 8771000 Natural Reel 1,000 ft 612825428954 C
6202FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825174271