Product Number: 6500UE

Security & Sound, 2 Conductor 22 AWG, BC, CMP

Security & Commercial Audio Cable, Plenum-CMP 2-22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.120 in (3.05 mm) Yes

Overall Cable Diameter (Nominal)

0.120 in (3.05 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 16.9 Ohm/1000ft 55 pF/ft (180 pF/m) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation
75°C 0°C to +75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5500UE

Update and Revision

Revision Number: 0.504 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.504 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
6500UE 8771000 Natural Reel 1,000 ft 612825177449
6500UE 877C1000 Natural Coil 1,000 ft 612825340409
6500UE 877U1000 Natural UnReel 1,000 ft 612825420088
6500UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825177470
6500UE 007U1000 Violet UnReel 1,000 ft