Product Number: 6504FE

Security & Sound, #22-6c BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 6-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.175 in (4.45 mm) Yes

Overall Cable Diameter (Nominal)

0.175 in (4.45 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.2 Ohm/1000ft 33 pF/ft (110 pF/m) 59 pF/ft (190 pF/m) 1.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18.54 Ohm/1000ft (60.83 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.75 in (44.5 mm) 1.75 in (44.5 mm)

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5504FE

Update and Revision

Revision Number: 0.440 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.440 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
6504FE 877U250 Natural UnReel 250 ft 612825177852
6504FE 877500 Natural Reel 500 ft 612825177883 C
6504FE 877C500 Natural Coil 500 ft 612825177838
6504FE 877U500 Natural UnReel 500 ft 612825177869
6504FE 877Z500 Natural ReelTuff Box 500 ft
6504FE 8771000 Natural Reel 1,000 ft 612825177876 C
6504FE 877U1000 Natural UnReel 1,000 ft 612825177845
6504FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825423829
6504FE 0031000 Orange Reel 1,000 ft 612825350729
6504FE 003U1000 Orange UnReel 1,000 ft 612825350736
6504FE 003Z1000 Orange ReelTuff Box 1,000 ft 612825423805
6504FE 0071000 Violet Reel 1,000 ft 612825177821
6504FE 0041000 Yellow Reel 1,000 ft 612825177814
6504FE 004U1000 Yellow UnReel 1,000 ft 612825177807
6504FE 004Z1000 Yellow ReelTuff Box 1,000 ft 612825423812