Product Number: 70038

AUDIO ANALOG 10 PAIR 26AWG, PVC

ANALOG AUDIO 10 PAIR 26AWG/0.14mm², PVC

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

Audio snake cable used in professional studios for the transmission of analogue signals

Life Cycle

Discontinued - the product is no longer manufactured

Inner Jacket Table Notes

Elements are numbered for identification

Electricals

Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop.
90 pF/m (27 pF/ft) 66%

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.238 Revision Date: 10-07-2025

Update and Revision

Revision Number: 0.238 Revision Date: 10-07-2025


Part Numbers

Item # Color Putup Type Length
70038.001000 Blue Reel 1,000 m