Product Number: 70043

AUDIO ANALOG 8 PAIR, 26AWG, LSZH

ANALOG AUDIO 8 PAIR, 26AWG/0.14mm², LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio snake cable used in professional studios; For the transmission of analogue signals

Conductor

Size Stranding Material
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.00 mm (0.0394 in) White & Red

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum inside

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.80 mm (0.110 in)

Inner Jacket Table Notes

Elements are numbered for identification

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.20 mm (0.0472 in) 12.10 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop.
134.0 Ohm/km (40.84 Ohm/1000ft) 90 pF/m (27 pF/ft) 66%

Bend Radius

Installation Min.
121 mm

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.177 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.177 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70043.00100 Black Reel 100 m 8719605009838
70043.00500 Black Reel 500 m 8719605009845