Product Number: 70063CH

1 x QUAD SNAKE, 26AWG, LSZH-C

AUDIO 1 x QUAD SNAKE, 26AWG/0.14mm², LSZH-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Single star-quad FRNC/LSZH microphone cable

Conductor

Size Stranding Material
26 19x34 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.15 mm (0.0453 in) White & Blue & White/Blue & Blue/White

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.7 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
110 Ohm/km (34 Ohm/1000ft) 164 pF/m (50.0 pF/ft) 164 pF/m (50.0 pF/ft)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.133 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.133 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70063CH.00100 Black Reel 100 m 8719605142290
70063CH.00500 Black Reel 500 m 8719605010544