Product Number: 70103E

Profibus DP, FAST CONNECT, 1PR #22 Sol BC, PO ins, F/B, PVC jkt,

Profibus DP, FAST CONNECT, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + bedding+ Braid(s) shielding, PVC jacket ,

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable for Data Transmission applications such as Profibus; AWM 20276 80C 30V: Internal wiring or external interconnection of electronic equipment

Conductor

Size Material
22 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 2.45 mm (0.0965 in) Red, Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 65%
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.5 mm (0.22 in)

Inner Jacket Table Notes

Bedding

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8.2 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence
52 Ohm/km (16 Ohm/1000ft) 30 pF/m (9.1 pF/ft) 150 Ohm

Temperature

Installation Storage
-15°C To +80°C -40°C To +80°C

Bend Radius

Installation Min.
82 mm

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 20276

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.170 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.170 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70103E.00500 Purple Reel 500 m 8719605012241
70103E.01500 Purple Reel 500 m 8719605012258