Product Number: 72002NH

DataTuff® 5E, 2PR #26 Str BC, PO ins, SF/UTP, LSZH Jkt, AWM 21286

DataTuff® 5E, 2 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , AWM 21286

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
26 AWG 7x0.16 mm BC - Bare Copper 2

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.98 mm (0.039 in) White/Blue & Blue, White/Orange & Orange

Cable Core

Description
2 pairs and 2 fillers twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Shield Table Notes

Aluminum outside

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6 mm (0.24 in)

Overall Cable Diameter (Nominal)

6 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
140 Ohm/km (43 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB]
0.772 67 19.4
1 3.2 65.3 63.8 20
4 6 56.3 51.8 23
10 9.5 50.3 43.8 25
16 12.1 47.2 39.7 25
20 13.6 45.8 37.8 25
25 15.3 44.3 35.8 24.3
31.25 17.1 42.9 33.9 23.6
62.5 24.8 38.3 27.9 21.5
100 32 35.3 23.8 20.1

Transfer Impedance

Frequency Max. Transfer Impedance
1 MHz Max. 15 mOhm/m
10 MHz Max. 10 mOhm/m
30 MHz Max. 30 mOhm/m
100 MHz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type I

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -5°C To +50°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 60 mm (2.4 in)

Max. Pull Tension

40 N (9.0 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.277 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.277 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
72002NH.02B100 Black Flat Box 100 m 8719605012845
72002NH.02305 Black Reel 305 m 8719605012821
72002NH.02500 Black Reel 500 m 8719605012838