Product Number: 74005E

DataTuff® 7, 4PR #26 Str BC, PO ins, S/FTP, PVC jkt, AWM 20121

DataTuff® 7, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PVC jacket , AWM 20121

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
26 AWG Stranded BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.05 mm (0.0413 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
2 twisted insulated conductors, 4 pairs twisted together left hand lay

Inner Shield

Element Shield Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.8 mm (0.27 in)

Overall Cable Diameter (Nominal)

6.8 mm (0.27 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
145 Ohm/km (44.2 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1 2.7 dB/100m
4 5.5 dB/100m
10 8.5 dB/100m
16 10.8 dB/100m
20 12.1 dB/100m
31.25 15.2 dB/100m
62.5 21.8 dB/100m
100 27.8 dB/100m
200 40.1 dB/100m
300 50 dB/100m
600 73.3 dB/100m

Voltage

UL Voltage Rating
30 V RMS

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To + 60°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 65 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 20121

Data Category

Category 7

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.199 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.199 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
74005E.01500 Black Reel 500 m 8719605013255