Product Number: 77906E2S

KNX, 2PR 0.8mm Sol BC, PE ins, OS, LSNH Jkt, SWA, PE Jkt.

KNX, 2 Pairs, 0.8 mm cond diameter, Bare Copper - Solid, Polyethylene insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , SWA, PE outer jacket

  • Availability:
    Global
  • Status:
    Capability
77906E2S

Specifications

Suitable Applications

KNX, EIB cable for building management

Conductor

Stranding Material Cross Section Nominal Diameter No. of Pairs
Solid BC - Bare Copper 0.5 mm² 0.8 mm 2

Conductor Count

4

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
PE - Polyethylene 1.6 mm 0.05 mm 0.4 mm

Color Chart

Number Color
Quad 1 White & Red & Yellow & Black

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.3 mm 1.4 mm

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire Diameter
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper 0.4 mm

Outer Jacket

Material Nominal Diameter Diameter - Tolerance Nominal Wall Thickness
PE - Polyethylene 10.8 mm 0.3 mm 1.3 mm

Cabling

Description
1 quad covered with a polyester foil

Armor

Type of Armor Material Thickness of Armoring Wires Coverage Percentage
Steel Wire Armoring Galvanized steel wire 0.9 mm Min. 90%

Conductor DCR

Max. Conductor DCR
37.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
50 pF/m

Voltage

Voltage Rating [V]
300 V

Electrical Characteristics Notes

Testvoltage 4 kV, 1 min

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Minimum Bend Radius During Installation

220 mm

Min Setting Radius

165 mm

Environmental Space

Indoor, Outdoor

Suitability - Sunlight Resistance

Yes - Black only

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Green as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9842LS plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.8 Revision Date: 03-28-2025

Update and Revision

Revision Number: 0.8 Revision Date: 03-28-2025