Product Number: 7860ELY

Category 6 Cable, 4 Pair bonded, F/UTP, LSZH Indoor CPR Dca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, F/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active
7860ELY

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.35 mm (0.0531 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Bonded-Pair

Yes

Cable Core

Description Separator
4 pairs twisted together covered with a polyester foil Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC

Outer Shield Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.3 mm (0.29 in)

Overall Cable Diameter (Nominal)

7.3 mm (0.29 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 40.8 37.8 11.6 8.6 24 21 18 17
250 33 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V

Temperature

Operating
-30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm (2.3 in)

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

50 kg/km (34 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.18 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.18 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
7860ELY.K1305 Blue Reel 305 m 8719605209108
7860ELY.01500 Blue Reel 500 m 8719605208811
7860ELY.K1500 Blue Reel 500 m 8719605209146
7860ELY.00305 Gray Reel 305 m 8719605208446
7860ELY.K0305 Gray Reel 305 m 8719605208644
7860ELY.00500 Gray Reel 500 m 8719605208477
7860ELY.K0500 Gray Reel 500 m 8719605209085
7860ELY.001000 Gray Reel 1,000 m 8719605208415
7860ELY.002000 Gray Reel 2,100 m 8719605214010