Product Number: 7860NBH

Category 6 Cable, 4 Pair, F/UTP, LSZH Indoor CPR Eca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, F/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.15 mm (0.0453 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description Separator
4 pairs twisted together covered with a polyester foil Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC

Outer Shield Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.9 mm (0.27 in)

Overall Cable Diameter (Nominal)

6.9 mm (0.27 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 17
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

48 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Dca-s3,d2,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.421 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.421 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
7860NBH.01305 Blue Reel 305 m 8719605016720
7860NBH.01500 Blue Reel 500 m 8719605016737
7860NBH.00305 Gray, RAL 7032 Reel 305 m 8719605016706
7860NBH.00500 Gray, RAL 7032 Reel 500 m 8719605016713
7860NBH.02305 Violet Reel 305 m 8719605016744