Product Number: 7860PES

Category 6 Cable, 4 Pair bonded, SF/UTP, PE Indoor/Outdoor

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, SF/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, tinned copper braid shield (40% coverage), PE jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM, suitable for indoor/outdoor use

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.35 mm (0.0531 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Bonded-Pair

Yes

Cable Core

Description Separator
4 pairs twisted together covered with a polyester foil Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC
Braid Tinned Copper (TC) 40%

Outer Shield Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 7.5 mm (0.30 in)

Overall Cable Diameter (Nominal)

7.5 mm (0.30 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 17
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 60 mm

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

51 kg/km

Environmental Suitability

Outdoor, Sunlight Resistance - Black only

CPR Compliance

CPR Euroclass: Fca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.309 Revision Date: 01-14-2026

Update and Revision

Revision Number: 0.309 Revision Date: 01-14-2026


Part Numbers

Item # Color Putup Type Length EAN
7860PES.00500 Black Reel 500 m 8719605016768