Product Number: 78760ELZ

Electronic, 2 C #18 Str TC, FoamPE Ins, OS, LSZH Jkt, Eca

Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, FoamPE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.32 mm (0.013 in) 1.85 mm (0.0728 in) Black & white

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.6 mm (0.024 in) 5.0 mm (0.20 in)

Overall Cable Diameter (Nominal)

5.0 mm (0.20 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 80 pF/m (24 pF/ft) 157 pF/m (47.9 pF/ft) 4.9 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -10°C To +70°C -20°C To +70°C

Bend Radius

Stationary Min. Installation Min.
25 mm (0.98 in) 50 mm (2.0 in)

Max. Pull Tension

90 N (20 lbf)

Bulk Cable Weight

32 kg/km (22 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.18 Revision Date: 11-28-2025

Update and Revision

Revision Number: 0.18 Revision Date: 11-28-2025