Product Number: 7965GLV

Category 6 Cable, 4 Pair, U/UTP, LSZH Indoor CPR B2ca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket CPR B2ca

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted together

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.0 mm (0.24 in)

Overall Cable Diameter (Nominal)

6.0 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70.0 67.0 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58.0 55.0 23 34 23
10 6.0 dB/100m 60.3 57.3 54.3 51.3 50.0 47.0 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44.0 41.0 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30.0 27.0 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24.0 21.0 18.0 17
250 33.0 dB/100m 39.3 36.3 6.3 3.3 22.0 19.0 17.3 16

High Frequency Table Notes

Limits below 4MHz are for information only.

Screening Class

Type III

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
26 mm (1.0 in) 52 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

50 kg/km (34 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass B2ca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1a,d1,a1; CPR UKCA Class: B2ca-s1a,d1,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 61034-2 - Smoke Density Min. Transmittance = 80%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.11 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.11 Revision Date: 02-26-2026