Product Number: 79842ELZ

RS-485, 2 Pr #24 Str TC, FoamPE Ins, OS+TC Brd, LSZH Jkt, Eca

RS-485, 2 Pair, 24 AWG stranded (7x32) Tinned Copper conductors, Foamed Polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + Tinned Copper braid shield (65% coverage), 24 AWG stranded Tinned Copper drain wire, LSZH jacket, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.40 mm (0.016 in) 1.40 mm (0.0551 in) White/Blue & Blue/White, White/Orange & Orange/White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.6 mm (0.024 in) 6.90 mm (0.272 in)

Overall Cable Diameter (Nominal)

6.90 mm (0.272 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 78.7 Ohm/km (24.0 Ohm/1000ft) 40 pF/m (12 pF/ft) 78 pF/m 120 Ohm 2.1 Amps per Conductor

Nom Outer Shield DCR

7.2 Ohm/km (2.2 Ohm/1000ft)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 1.97 dB/100m (0.600 dB/100ft)

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -10°C To +70°C -20°C To +70°C

Bend Radius

Stationary Min. Installation Min.
35 mm (1.4 in) 70 mm (2.8 in)

Max. Pull Tension

395 N (88.8 lbf)

Bulk Cable Weight

46 kg/km (31 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

DMX-512

Update and Revision

Revision Number: 0.10 Revision Date: 02-19-2026

Update and Revision

Revision Number: 0.10 Revision Date: 02-19-2026