Product Number: 8112

RS-232/422 Low Cap, #24-12.5pr, FPO, O/A Foil+Braid, PVC Jkt, CMG, 100Ω

Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® + tinned copper braid shield (65% coverage), tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

rs-232 extended distance applications; rs-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 24 AWG 7x32 TC - Tinned Copper
Conductor(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.013 in (0.33 mm) 0.049 in (1.2 mm) Western Electric Standard
Conductor(s) PE - Polyethylene (Foam) 0.013 in (0.33 mm) 0.049 in (1.2 mm) Gray

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.440 in (11.2 mm)

Overall Cable Diameter (Nominal)

0.440 in (11.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft 12.5 pF/ft (41.0 pF/m) 22 pF/ft (72 pF/m) 100 Ohm 78% 1.1 Amps per Conductor at 25ºC
Conductor(s) 24 Ohm/1000ft (79 Ohm/km)

Nom Outer Shield DCR

2.4 Ohm/1000ft (7.9 Ohm/km)

Unbalanced Crosstalk

Typical Unbalanced FEXT %
7.1 MHz

High Frequency (Nominal/Typical)

Nom. Insertion Loss (Attenuation)
7.1 dB/100m
7.1 dB/100m

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.4 in (110 mm) 4.4 in (110 mm)

Max. Pull Tension

124 lbs (56.2 kg)

Bulk Cable Weight

92 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

88112

Notes

Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.580 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.580 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8112 060100 Chrome Reel 100 ft 612825195078
8112 060500 Chrome Reel 500 ft 612825195092 C
8112 0601000 Chrome Reel 1,000 ft 612825195085 C