Product Number: 8305ELW

RS-232, Low Cap, #22-5pr, LSZH, O/A Foil+Braid, LSZH Jkt,Cca

Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, LSZH insulation, 5 twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), LSZH jacket, Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Extended Distance Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 5 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.3 mm (0.051 in) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow

Outer Shield

Shield Type Material Coverage
Tape 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.2 mm (0.047 in) 9.0 mm (0.35 in)

Overall Cable Diameter (Nominal)

9.0 mm (0.35 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Pair(s) 59.7 Ohm/km (18.2 Ohm/1000ft) 110 pF/m (34 pF/ft) 210 pF/m (64 pF/ft) 60% 2.2 Amps per Conductor at 25ºC

Nom Outer Shield DCR

6.8 Ohm/1000ft (22 Ohm/km)

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-30°C to +70°C -20°C To +70°C -30°C to +70°C

Bend Radius

Stationary Min. Installation Min.
3.55 in (90.2 mm) 1.72 in (43.7 mm)

Max. Pull Tension

91 lbs (41 kg)

Environmental Suitability

Indoor - Euroclass Cca, Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.23 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.23 Revision Date: 09-07-2025