Product Number: 83320E

Electronic, 2 C #20 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)

High Temperature Electronic, 2 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 19x32 SC - Silvered Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.010 in (0.25 mm) 0.058 in (1.5 mm) White, Black

Outer Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.011 in (0.28 mm) 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 8.9 Ohm/1000ft 31.7 pF/ft (104 pF/m) 51 pF/ft (170 pF/m) 0.11 µH/ft (0.36 µH/m) 6.5 Amps per conductor @ 25°C

Nom Outer Shield DCR

7.9 Ohm/1000ft (26 Ohm/km)

Voltage

Voltage Rating
600 V

Temperature

Operating
-65°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.59 in (40.4 mm) 1.59 in (40.4 mm)

Max. Pull Tension

30 lbs (14 kg)

Bulk Cable Weight

21 lbs/1000ft

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E except stranding), (insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.676 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.676 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83320E 009100 White Reel 100 ft 612825204022 E
83320E 009500 White Reel 500 ft 612825204046 E
83320E 0091000 White Reel 1,000 ft 612825204039 E