Product Number: 83332E

Electronic, 3 C #26 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)

High Temperature Electronic, 3 Conductor 26AWG (7x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 26 AWG 7x34 SC - Silvered Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.010 in (0.25 mm) White, Black, Red

Outer Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.011 in (0.28 mm) 0.127 in (3.23 mm)

Overall Cable Diameter (Nominal)

0.127 in (3.23 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 39 Ohm/1000ft (130 Ohm/km) 18.8 pF/ft (61.7 pF/m) 31.4 pF/ft (103 pF/m) 0.12 µH/ft (0.39 µH/m) 3 Amps per conductor @ 25°C

Nom Outer Shield DCR

3.9 Ohm/1000ft (13 Ohm/km)

Voltage

Voltage Rating
600 V

Temperature

Operating
-65°C to +200°C

Max. Pull Tension

35.3 lbs (16.0 kg)

Bulk Cable Weight

15 lbs/1000ft (22 kg/km)

Sustainability

CA Prop 65

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Fca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.376 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.376 Revision Date: 09-07-2025

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83332E 009100 White Reel 100 ft 612825204145 E
83332E 0091000 White Reel 1,000 ft 612825204152 E