Product Number: 83395

Electronic, 3 C #22 Str TC, FEP Ins, OS, Silicone Jkt, AWM 4516

High Temperature Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Silicone Outer Jacket, AWM 4516

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.060 in (1.5 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Textile (Conductive) 100%
Tape Bi-Laminate (Alum+Nomex®) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
Silicone Rubber 0.032 in (0.81 mm) 0.208 in (5.28 mm)

Overall Cable Diameter (Nominal)

0.208 in (5.28 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 18.1 Ohm/1000ft 22 pF/ft (72 pF/m) 40 pF/ft (130 pF/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.39 Ohm/1000ft (40.65 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V (UL AWM 4516) 600 V (Between Conductors), 2000 V DC (Through Jacket)

Temperature

UL Temperature Operating
150°C -70°C to +150°C

Bend Radius

Stationary Min. Installation Min.
2.08 in (52.8 mm) 2.08 in (52.8 mm)

Max. Pull Tension

36 lbs (16 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1 (Singles)

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 4516

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.552 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.552 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
83395 002100 Red Reel 100 ft 612825204602
83395 002500 Red Reel 500 ft 612825204619