Product Number: 8450

Audio & Instrumentation, #22-1pr, TC, O/A Foil, CM

22 AWG solid tinned copper conductors, polypropylene insulation, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG solid TC drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 Solid TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PP - Polypropylene 0.007 in (0.18 mm) Black & Red

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.118 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
16.1 Ohm/1000ft (52.8 Ohm/km) 40 pF/ft (130 pF/m) 76 pF/ft (250 pF/m) 40 Ohm 1.5 ns/ft 0.08 µH/ft (0.26 µH/m) 66% 2.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.65 Ohm/1000ft (41.50 Ohm/km)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
75°C -20°C To +105°C

Max. Pull Tension

37 lbs (17 kg)

Bulk Cable Weight

12 lbs/1000ft (18 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.447 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.447 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8450 010U500 Black UnReel 500 ft 612825207672
8450 0101000 Black Reel 1,000 ft 612825207627
8450 010U1000 Black UnReel 1,000 ft 612825207634
8450 0081000 Gray Reel 1,000 ft 612825207641