Product Number: 85220

Electronic, 2 C #20 Str TC, ETFE Ins, ETFE Jkt

High Temperature Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, ETFE Insulation, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) ETFE - Ethylene Tetrafluoroethylene 0.015 in (0.38 mm) 0.068 in (1.7 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.020 in (0.51 mm) 0.185 in (4.70 mm)

Overall Cable Diameter (Nominal)

0.185 in (4.70 mm)

Electricals

Element Nom. Conductor DCR Nom. Inductance Max. Current
Conductor(s) 11.2 Ohm/1000ft 0.186 µH/ft (0.610 µH/m) 6.2 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-30°C to +150°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

25.2 lbs (11.4 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel is a trademark of Dupont.

Update and Revision

Revision Number: 0.507 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.507 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
85220 368100 Clear, Transparent Reel 100 ft 612825211723
85220 3681000 Clear, Transparent Reel 1,000 ft 612825211730 C