Product Number: 8720ELZ

Electronic, 2 C #14 Str TC, PE Ins, OS, LSZH Jkt, Eca

Electronic, 2 Conductor 14AWG (19x27) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Eca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Analog signals and digital control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 19x27 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.8 mm (0.031 in) 3.55 mm (0.140 in) Black & Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (19x29) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.6 mm (0.024 in) 8.60 mm (0.339 in)

Overall Cable Diameter (Nominal)

8.6 mm (0.34 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 9.3 Ohm/km (2.8 Ohm/1000ft) 78 pF/m (24 pF/ft) 154 pF/m (46.9 pF/ft) 58 Ohm 9.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -10°C To +70°C -20°C To +70°C

Bend Radius

Stationary Min. Installation Min.
45 mm (1.8 in) 89 mm (3.5 in)

Max. Pull Tension

210 N (47 lbf)

Bulk Cable Weight

100 kg/km (67 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8720NH. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.10 Revision Date: 08-01-2025

Update and Revision

Revision Number: 0.10 Revision Date: 08-01-2025