Product Number: 8723PE

Audio, Control & Instrument, #22-2pr, PO, Indiv. Foil, PE Jkt.

Audio, Control & Instrument Cable, 22 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage),24 AWG stranded tinned copper drain wire, PE jacket

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.17 mm (0.0461 in) Black & Red, Green & White

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC foil-out tape on each pair, one drain wire

Outer Jacket

Nom. Thickness Nom. Diameter
0.65 mm (0.026 in) 4.55 mm (0.179 in)

Overall Cable Diameter (Nominal)

4.60 mm (0.181 in)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
49.2 Ohm/km (15.0 Ohm/1000ft) 54.5 Ohm/km (16.6 Ohm/1000ft) 115 pF/m (35.1 pF/ft) 203 pF/m (61.9 pF/ft) 45 Ohm 2.3 Amps per Conductor

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-45°C To +70°C -15°C To +70°C -45°C To +70°C

Bend Radius

Installation Min.
45.5 mm (1.79 in)

Max. Pull Tension

226 N (50.8 lbf)

Environmental Suitability

Water Exposure/Below-Grade Conduit, Indoor, Non-Halogenated, Sunlight Resistance

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Black as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8723NH. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.4 Revision Date: 03-19-2025

Update and Revision

Revision Number: 0.4 Revision Date: 03-19-2025