Product Number: 8734

Electronic, 3 C #22 Str TC, PVC Ins, 1C w/ TC Brd, PVC Jkt, CM

Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, 1 Conductor w/ Tinned Copper Braid(80%) Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.60 in (15 mm) Black, Red, White

Inner Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 80%

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.194 in

Electricals

Nom. Conductor DCR Max. Conductor DCR Max. Current
10 Ohm/1000ft 15 Ohm/1000ft 2.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

10.9 Ohm/1000ft (35.8 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
1.94 in (49.3 mm) 1.94 in

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2785

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Inner Shield over white conductor only.

Update and Revision

Revision Number: 0.530 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.530 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8734 0601000 Chrome Reel 1,000 ft 612825214779 C