Product Number: 8772ELV

Electronic, 3C #20 Str TC, PO ins, OS, LSNH Jkt 300V, B2ca

Electronic, 3 Conductor AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, B2ca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

AWG Stranding Material No. of Conductors
20 7x28 TC - Tinned Copper 3

Conductor Count

3

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
PE - Polyethylene 1.78 mm 0.05 mm 0.017 in

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 Clear

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 100% 9 / 12 µm TC - Tinned Copper AWG20/7 7x28

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.65 mm 0.9 mm

Cabling

Description Twists
3 wires twisted to cable core 6 twist/ft

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
34.5 Ohm/km 30.8 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
88.6 pF/m 167.3 pF/m

Impedance

Nominal Characteristic Impedance
69 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Element Max. Recommended Current [A]
Conductor(s) 4 A

Voltage

UL Voltage Rating Voltage Rating [V]
300 V RMS 300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-30°C To +80°C

Operating Temperature Range

-30°C To +80°C

Operating Temp Range (Fixed Install)

-30°C To +80°C

Oil Resistance

IEC 60811-404

Maximum Recommended Pulling Tension

180 N

Minimum Bend Radius During Installation

56.5 mm

Minimum Minor Axis Bend Radius

2 in

CPR Euroclass

B2ca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor/Outdoor - Euroclass B2ca

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes - UL 1581 sec 1200 Black Only

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Plenum (Y/N)

No

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8772NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.36 Revision Date: 03-09-2026

Update and Revision

Revision Number: 0.36 Revision Date: 03-09-2026