Product Number: 9182LS

Twinax , 1PR #22 Str TC, PO ins, OS, LSZH Jkt, 300V, SWA

Twinax , 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, SWA

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Twinaxial instrumentation and computer cable; For data transmission applications

Conductor

Size Stranding Material
22 19x34 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 3.45 mm (0.136 in) Black & Yellow HDPE

Inner Shield

Shield Type Material Material Trade Name
Tape Tri-Laminate (Alum+Poly+Alum) Duofoil®

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.8 mm (0.35 in)

Armor

Armor Type & Material Armor Thickness Coverage
SWA - Steel Wire Armor 1.25 mm (0.0492 in) Min. 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.25 mm

Attenuation

Frequency Nom. Attenuation
1 MHz 1.31 dB/100m
5 MHz 2.79 dB/100m
10 MHz 3.94 dB/100m
20 MHz 5.58 dB/100m
50 MHz 8.86 dB/100m
100 MHz 14.11 dB/100m
200 MHz 20.34 dB/100m
400 MHz 28.87 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
45.9 Ohm/km (14.0 Ohm/1000ft) 20.7 Ohm/km (6.31 Ohm/1000ft) 45.1 pF/m (13.7 pF/ft) 150 Ohm 78%

Temperature

Installation Storage
-15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
213.8 mm

Environmental Suitability

IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca, Sunlight Resistance

Flammability / Reaction to Fire

IEC 60332-3-24

CPR Compliance

CPR Euroclass: Fca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.252 Revision Date: 12-24-2025

Update and Revision

Revision Number: 0.252 Revision Date: 12-24-2025


Part Numbers

Item # Color Putup Type Length EAN
9182LS.001000 Black Reel 1,000 m 8719605020161
9182LS.K01000 Black Reel 1,000 m 8719605020178